??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05001061000 - Zinc die-cast locking bolt with external thread, with 4 locking positions
Bill of material
05001061002
Article No.
Farbe
D
17 mm
R
mm
B
10 mm
L1
5.5 mm
L2
16.5 mm
min.
21.5 mm
L4
11 mm
Material
Zink- Druckguss kunststoffbeschichtet/Stahl/Kunststoff
Weight
g
Drawing
https://www.stoxxparts.com/meleven/56.20.81.05001061000.pdf
Previews
3D
Dimension
2D
Download CAD models