??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SToxxparts
Description
05001053000 - Stainless steel locking bolt with sensor for position sensing
Bill of material
05001053007
Article No.
Variant
-0.02/-0.05
mm
L1
mm
Cable length
0.5 mm
D2
mm
D3
mm
D4
2 mm
K
mm
L2
mm
L3
mm
L4
mm
SW
mm
Spring force beginning
N
Spring force end
N
Material
1.4305/PA/Hartferritmagnet/PUR/A2
Weight
g
Drawing
https://www.stoxxparts.com/meleven/4f.d5.46.05001053000.pdf
Previews
3D
Dimension
2D
Download CAD models