05001034006
SToxxparts
05 C-Parts without standard
05001034000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001034000/05001034000.prj},{NB=05001034006},{PREVIEW=05001034000.png},{ARTNR=05001034006},{VAR=ohne Kunststoffkappe (A)},{D1=8},{D2=20},{D3=40},{H=20},{K=22},{L1=69},{L2=12},{L3=37},{L4=-},{S=15},{FFA=21},{FFE=58},{MAT=Stahl brüniert/Polyamid (PA)},{GEW=167},{INFO=https://www.stoxxparts.com/meleven/3b.55.5f.05001034000.pdf},{DEFAULTSORTATTR=17592}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
05001034000 - Latching bolt with screw-on flange
Bill of material
05001034006
Article No.
05001034006
05001034006
Variant
ohne Kunststoffkappe (A)
ohne Kunststoffkappe (A)
0/-0.05
8
8
mm
D2
20
20
mm
D3
40
40
mm
H
20
20
mm
K
22
22
mm
L1
69
69
mm
L2
12
12
mm
L3
37
37
mm
L4
-
-
mm
S
15
15
mm
Spring force beginning
21
21
N
Spring force end
58
58
N
Material
Stahl brüniert/Polyamid (PA)
Weight
167
167
g
Drawing
https://www.stoxxparts.com/meleven/3b.55.5f.05001034000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型