??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SToxxparts
Description
05001032000 - Spring bolt with screw-on flange
Bill of material
05001032008
Article No.
Variant
-0.05/-0.25
mm
S
20 mm
+0.2
6.1 mm
H1
7.5 mm
H2
1.5 mm
~
54 mm
L2
14 mm
L3
35 mm
L4
37 mm
L5
48 mm
M
34 mm
SW
10 mm
Spring force beginning
15 N
Spring force end
50 N
Surface
Material
Stahl- Feinguss/Stahl verzinkt/Edelstahl 1.4571
Weight
g
Drawing
https://www.stoxxparts.com/meleven/56.32.23.05001032000.pdf
Previews
3D
Dimension
2D
Download CAD models