??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
SToxxparts
Description
05001024000 - Stainless steel adjustable foot with external hexagon, internal thread and mounting lug, teardrop shape
Bill of material
05001024019
Article No.
Foot plate shape
D1
mm
D2
mm
L1
mm
D3
13 mm
H1
mm
H2
mm
L2
mm
M
mm
R
15 mm
S
mm
SW1
mm
T
mm
Material
Edelstahl 1.4301/Edelstahl 1.4305
Weight
g
Drawing
https://www.stoxxparts.com/meleven/b0.08.8b.05001024000.pdf
Previews
3D
Dimension
2D
Download CAD models