??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
SToxxparts
Description
05001023000 - Stainless steel adjustable base with adjustment sleeve, covered thread, wrench flat at the bottom and fixing lug, teardrop shape
Bill of material
05001023022
Article No.
Foot plate shape
D1
mm
D2
mm
L1
mm
D3
13 mm
H1
mm
H2
mm
L2
mm
M
mm
R
15 mm
S
mm
D4
mm
L3
mm
L4
mm
L5
mm
SW1
mm
SW2
mm
Material
Edelstahl 1.4301/Edelstahl 1.4305
Weight
g
Drawing
https://www.stoxxparts.com/meleven/87.fc.72.05001023000.pdf
Previews
3D
Dimension
2D
Download CAD models