05001002002
SToxxparts
05 C-Parts without standard
05001002000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001002000/05001002000.prj},{NB=05001002002},{PREVIEW=05001002000.png},{ARTNR=05001002002},{D1=32 ±0.1},{H=7 +0.3/-0.2},{D2=M5},{D3=8},{L=9},{T=9},{FH=64},{MAT=Edelstahl/Hartferritmagnet},{GEW=1},{INFO=https://www.stoxxparts.com/meleven/df.7a.be.05001002000.pdf},{DEFAULTSORTATTR=11754}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05001002000 - Stainless steel holding magnet with internal thread
Bill of material
05001002002
Article No.
05001002002
05001002002
D1
32 ±0.1
32 ±0.1
mm
H
7 +0.3/-0.2
7 +0.3/-0.2
mm
D2
M5
mm
D3
8
mm
L
9
9
mm
T
9
9
mm
Nominal holding force
64
64
N
Material
Edelstahl/Hartferritmagnet
Weight
1
g
Drawing
https://www.stoxxparts.com/meleven/df.7a.be.05001002000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型