??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000991000 - Zinc Die Casting Sharpening for Profile Systems
Bill of material
05000991001
Article No.
L1
mm
B
6.3 mm
D
6 mm
H1
12 mm
H2
6.5 mm
L2
50 mm
L3
mm
L4
mm
Material
Zink- Druckguss/Edelstahl 1.4305
Weight
g
Drawing
https://www.stoxxparts.com/meleven/47.33.cc.05000991000.pdf
Previews
3D
Dimension
2D
Download CAD models