??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000977000 - Zinc die cast hinge with detent
Bill of material
05000977002
Article No.
Variant
L1
60 mm
L2
60 mm
D
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
mm
L3
20 mm
M1
36 mm
M2
36 mm
max. holding torque ±10%
1 Nm
Material
Zink- Druckguss kunststoffbeschichtet/Edelstahl 1.4305/Polyamid (PA)
Farbe
Weight
g
Drawing
https://www.stoxxparts.com/meleven/93.d2.77.05000977000.pdf
Previews
3D
Dimension
2D
Download CAD models