??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000968000 - Hinge
Bill of material
05000968001
Article No.
L1
mm
L2
55 mm
B
18 mm
D1
8.4 mm
D2
15 mm
pin
8 mm
H
18 mm
L3
24 mm
max.
mm
L5
12 mm
max.
29 mm
L7
32 mm
L8
mm
M1
41 mm
M2
37 mm
M3
mm
T
9 mm
Material
Stahl verzinkt / Messing vernickelt
Weight
g
Drawing
https://www.stoxxparts.com/meleven/72.47.0a.05000968000.pdf
Previews
3D
Dimension
2D
Download CAD models