??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000958000 - Steel latch bolt / plastic knob
Bill of material
05000958002
Article No.
Variant
Stift -0.02/-0.05 // Bohrung H7
mm
B
mm
D2
mm
D3
mm
~
mm
L1
mm
±0.5
mm
-0.15
mm
L4
mm
L5
3 mm
SW
mm
Spring pressure start
N
Spring pressure end
N
axial load capacity
N
Material
Stahl brüniert / PA
Farbe
schwarz
Weight
g
Drawing
https://www.stoxxparts.com/meleven/48.64.d3.05000958000.pdf
Previews
3D
Dimension
2D
Download CAD models