??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000953000 - Rubber pad for machine foot for four hole flange
Bill of material
05000953001
Article No.
Machine base diameter
mm
L1
mm
D2
mm
M1
mm
S
4 mm
Material
NBR (Härte 68±5 Shore A)
Farbe
schwarz
Weight
88 g
Drawing
https://www.stoxxparts.com/meleven/8a.eb.19.05000953000.pdf
Previews
3D
Dimension
2D
Download CAD models