??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000932000 - Hinge for aluminum profiles / panel elements, three-part
Bill of material
05000932004
Article No.
Variant
L1
mm
L2
mm
L3
40 mm
L4
mm
L5
mm
L6
mm
D1
6.6 mm
Number of holes
Stk.
D2
14 mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
M6
mm
S
3.5 mm
Material
Aluminium/Stahl verzinkt/Polyamid PA
Weight
g
Drawing
https://www.stoxxparts.com/meleven/43.be.78.05000932000.pdf
Previews
3D
Dimension
2D
Download CAD models