??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000883000 - Steel clamp lock, short version
Bill of material
05000883002
Article No.
Variant
Size
400
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
mm
H4
mm
min.
mm
min.
mm
L3
32 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
~ Stroke
6.5 mm
~ Adjustment travel
mm
Holding force
4000 N
Material
Stahl verzinkt/blau passiviert
Weight
g
Drawing
https://www.stoxxparts.com/meleven/d5.65.14.05000883000.pdf
Previews
3D
Dimension
2D
Download CAD models