??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000879000 - Stainless steel tension lock, short version
Bill of material
05000879001
Article No.
Variant
Size
400
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
mm
H4
mm
min.
mm
min.
mm
L3
32 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
~ Stroke
6.5 mm
~ Adjustment travel
mm
Holding force
4000 N
Material
Edelstahl
Weight
g
Drawing
https://www.stoxxparts.com/meleven/1a.6b.e5.05000879000.pdf
预览
3D
尺寸标注
2D
下载CAD模型