??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000877000 - Stainless steel tension lock, long version
Bill of material
05000877001
Article No.
Variant
Size
400
B1
46.5 mm
B2
45 mm
B3
38 mm
B4
27 mm
H1
22 mm
H2
12 mm
H3
mm
H4
mm
min.
mm
min.
mm
L3
32 mm
D
6.3 mm
M1
20 mm
M2
12 mm
M3
11.5 mm
R
107.5 mm
~ Stroke
6.5 mm
~ Adjustment travel
mm
Holding force
4000 N
Material
Edelstahl
Weight
g
Drawing
https://www.stoxxparts.com/meleven/02.83.b9.05000877000.pdf
Previews
3D
Dimension
2D
Download CAD models