05000851003
SToxxparts
05 C-Parts without standard
05000851000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000851000/05000851000.prj},{NB=05000851003},{ARTNR=05000851003},{D1=M4},{D2=2.5},{D3=6},{L1=6.5},{L2=3},{L3=5},{W=0.8},{FDA=8},{FDE=14},{MAT=Edelstahl},{GEW=2},{INFO=https://api.meleven.de/out/SToxxparts/10.68.19.05000851000.pdf},{PREVIEW=05000851000.png},{DEFAULTSORTATTR=49576}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000851000 - Spring stainless steel thrust piece with ball, collar and slot
Bill of material
05000851003
Article No.
05000851003
05000851003
D1
M4
M4
mm
D2
2.5
2.5
mm
D3
6
6
mm
L1
6.5
6.5
mm
L2
3
3
mm
L3
5
5
mm
Spring travel
0.8
0.8
mm
Spring pressure (start)
8
8
N
Spring pressure (end)
14
14
N
Material
Edelstahl
Weight
2
2
g
Drawing
https://api.meleven.de/out/SToxxparts/10.68.19.05000851000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型