??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000847000 - Indexing plunger with steel indexing pin
Bill of material
05000847002
Article No.
-0.02/-0.05
mm
L1
mm
B1
mm
B2
mm
-0.02/-0.1
mm
D3
mm
D4
mm
D5
mm
K
mm
L2
mm
-0.15
2.5 mm
L4
mm
Rest path
mm
Spring pressure (start)
N
Spring pressure (end)
N
Axial load capacity
N
Material
Stahl/Zink-Druckguss/Kunststoffknopf
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/37.49.ba.05000847000.pdf
预览
3D
尺寸标注
2D
下载CAD模型