??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000837000 - Zinc die casting hinge with clamp
Bill of material
05000837001
Article No.
Variant
L1
60 mm
L2
60 mm
D
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
~
35 mm
L3
20 mm
L4
45 mm
M1
36 mm
M2
36 mm
Material
Zink-Druckgussausführung/Kunststoffführungshülse
Weight
1 g
Drawing
https://api.meleven.de/out/SToxxparts/98.ac.23.05000837000.pdf
Previews
3D
Dimension
2D
Download CAD models