??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000827000 - Zinc die-cast hinge, detachable
Bill of material
05000827002
Article No.
Variant
B1
32 mm
L1
63 mm
B2
15 mm
D
M5 mm
L2
17 mm
L3
31 mm
L4
6.1 mm
L5
10 mm
M1
19 mm
M2
50.8 mm
M3
17 mm
T
10 mm
Radial load capacity
700 N
axial load capacity
2000 N
Material
Zink-Druckgussausführung kunststoffbeschichtet
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/45.bc.78.05000827000.pdf
Anteprime
3D
Dimensione
2D
Download modelli CAD