??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
SToxxparts
Description
05000826000 - Silicone stop buffer with stainless steel screw
Bill of material
05000826022
Article No.
Hardness Shore A±5
D1
mm
D2
mm
L
mm
D3
mm
H
mm
S
2 mm
Spring rate
N/mm
Max. load capacity
N
Max. spring deflection
mm
Material
Edelstahl 1.4301/Silikonkautschuck
Weight
1 g
Drawing
https://api.meleven.de/out/SToxxparts/b6.f1.b4.05000826000.pdf
Previews
3D
Dimension
2D
Download CAD models