??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000813000 - Adjustment knob with stepless lock
Bill of material
05000813004
Article No.
Variant
D1
66 mm
D2
mm
D3
52 mm
-0.2
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
Material
Stahl/Aluminium
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/f3.40.42.05000813000.pdf
预览
3D
尺寸标注
2D
下载CAD模型