??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000802000 - Bolt set for hinge wing
Bill of material
05000802001
Article No.
Variant
D1
6 mm
D2
6.15 mm
±0.2
13.9 mm
D4
8 mm
D5
7.8 mm
L1
mm
L2
mm
L3
33 mm
L4
1 mm
L5
mm
L6
7.5 mm
L7
1.5 mm
Material
Stahl verzinkt/Polyamid PA
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/f7.09.2c.05000802000.pdf
Previews
3D
Dimension
2D
Download CAD models