05000784003
SToxxparts
05 C-Parts without standard
05000784000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000784000/05000784000.prj},{NB=05000784003},{ARTNR=05000784003},{V=Befestigung links / ohne Druckstück (Form L)},{D1=8},{D2=3.2},{D3=3},{B=8.5},{H1=4.25},{H2=3.2},{L1=7.5},{L2=3},{MAT=Zink-Druckguss vernickelt},{GEW=3},{INFO=https://api.meleven.de/out/SToxxparts/e5.2f.e1.05000784000.pdf},{PREVIEW=05000784000.png},{DEFAULTSORTATTR=35194}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000784000 - Pressure piece holder for resilient pressure pieces
Bill of material
05000784003
Article No.
05000784003
05000784003
Variant
Befestigung links / ohne Druckstück (Form L)
Befestigung links / ohne Druckstück (Form L)
Hole for thrust piece
8
8
mm
D2
3.2
3.2
mm
-0.05
3
3
mm
B
8.5
8.5
mm
±0.05
4.25
4.25
mm
H2
3.2
3.2
mm
±0.05
7.5
7.5
mm
L2
3
3
mm
Material
Zink-Druckguss vernickelt
Weight
3
3
g
Drawing
https://api.meleven.de/out/SToxxparts/e5.2f.e1.05000784000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型