??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000748000 - Stainless steel detent pin, button side in hygienic design
Bill of material
05000748002
Article No.
Variant
D1
mm
D2
35 mm
D3
mm
D4
22.8 mm
L1
mm
L2
12 mm
L3
mm
K
29 mm
SW
14 mm
Spring pressure (start)
N
Spring pressure (end)
N
Material
Edelstahl/Dichtung H-NBR/TPU
Drawing
https://api.meleven.de/out/SToxxparts/5b.79.72.05000748000.pdf
Previews
3D
Dimension
2D
Download CAD models