??
Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
SToxxparts
Description
05000696000 - Stainless steel base, wrench flat bottom, with mounting lug teardrop shape
Bill of material
05000696072
Article No.
Variant
Foot plate shape
D1
mm
D2
mm
L1
mm
D3
13 mm
H1
mm
H2
mm
H3
mm
L2
mm
M
mm
R
15 mm
S
mm
SW1
mm
Material
Edelstahl/TPE/NBR
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/8a.8e.83.05000696000.pdf
Previews
3D
Dimension
2D
Download CAD models