??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000666000 - Stainless steel locking element without scale
Bill of material
05000666002
Article No.
-0.5
mm
H7
mm
D3
mm
D4
mm
L1
mm
L2
6 mm
L3
mm
Disengagement path
4 mm
P9
mm
T1
mm
+0.1
mm
Material
Edelstahl 1.4305
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/87.3c.03.05000666000.pdf
Previews
3D
Dimension
2D
Download CAD models