??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000644000 - Safety switching hinge with connector plug
Bill of material
05000644001
Article No.
Variant
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
mm
M4
9 mm
Material
Edelstahl 1.4404
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/44.d6.6a.05000644000.pdf
Previews
3D
Dimension
2D
Download CAD models