??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000641000 - Stainless steel indexing plunger without latching lock, Hygienic Design head and plunger side (full hygiene)
Bill of material
05000641001
Article No.
Pin f8 / Hole H8
mm
D2
35 mm
-0.1
16 mm
D4
22.8 mm
D5
22 mm
L1
mm
L2
mm
L3
mm
L4
14.5 mm
K
29 mm
max. clamping length
4 mm
SW1
14 mm
SW2
18 mm
Spring pressure (start)
N
Spring pressure (end)
N
Material
Edelstahl/H-NBR Dichtringe/TPU Abstreifer
Drawing
https://api.meleven.de/out/SToxxparts/68.2a.0e.05000641000.pdf
Previews
3D
Dimension
2D
Download CAD models