??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000622000 - Safety switching hinge with connection plug on top
Bill of material
05000622001
Article No.
L1
mm
L2
101 mm
L3
30 mm
L4
81 mm
L5
mm
H1
12 mm
H2
22.5 mm
M1
71 mm
M2
17 mm
M3
mm
Material
Zink-Druckguss/ Edelstahl
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/b2.4d.7e.05000622000.pdf
Previews
3D
Dimension
2D
Download CAD models