??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SToxxparts
Description
05000610001 - Tension lock, stainless steel
Bill of material
05000610001
Article No.
05000610001
Size
100
Holding force
1000 N
B1
28 mm
B2
15 mm
B3
12 mm
B4
41 mm
B5
19 mm
B6
36 mm
D1
3 mm
D2
4.3 mm
H1
17 mm
H2
13 mm
L1
114 mm
L2
72 mm
L3
40 mm
M1
7 mm
M2
15.5 mm
M3
5 mm
M4
15 mm
R
37 mm
Material
Edelstahl
Drawing
https://api.meleven.de/out/SToxxparts/c2.c8.50.05000610001.pdf
预览
3D
尺寸标注
2D
下载CAD模型