??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
SToxxparts
Description
05000320000 - Ball lock pin self-locking with elastic handle, stainless steel
Bill of material
05000320023
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
D4
mm
±1
mm
L3
mm
L4
mm
Location hole H11
mm
max.
80 °C
Shear strength double cut min.
kN
Material
Edelstahl/Thermoplastgriff
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/2c.0c.d1.050003200009.pdf
Previews
3D
Dimension
2D
Download CAD models