??
Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
SToxxparts
Description
05000319000 - Ball lock pin self-locking with standard handle, titan
Bill of material
05000319007
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
±1
mm
L3
mm
Location hole H11
mm
Shear strength double cut min.
kN
max.
400 °C
Material
Titan/Keramikkugel/Feder: korrosionsbeständige Legierung
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/02.ae.bb.050003190009.pdf
预览
3D
尺寸标注
2D
下载CAD模型