??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 104
HELP_VARIABLE
Company
SToxxparts
Description
05000317000 - Ball lock pin self-locking with standard handle, stainless steel
Bill of material
05000317052
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
±1
mm
L3
mm
Location hole H11
mm
max.
250 °C
Shear strength double cut min.
kN
Material
Edelstahl
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/2b.28.0f.050003170009.pdf
Anteprime
3D
Dimensione
2D
Download modelli CAD