??
Catalog navigation
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
SToxxparts
Description
05000308000 - Ball lock pin self-locking with T-handle, stainless steel
Bill of material
05000308052
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
±1
mm
L3
mm
L4
mm
L5
mm
L6
mm
Location hole H11
mm
max.
150 °C
two-cut shear strength min.
kN
Material
Edelstahl/Aluminiumgriff
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/62.35.89.050003080009.pdf
Previews
3D
Dimension
2D
Download CAD models