??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000306000 - Self-locking threaded carrying bolt, steel
Bill of material
05000306001
Article No.
D1
mm
L1
mm
-0.07
mm
D3
21.5 mm
L2
mm
L3
25.7 mm
L4
36 mm
L5
27 mm
L6
30 mm
L7
49 mm
L8
87.5 mm
L9
21.5 mm
L10
mm
carrying capacity
kN
carrying capacity
kN
carrying capacity
kN
assembly thread
mm
max.
250 °C
Material
Vergütungsstahl, vergütet, manganphosphatiert/Edelstahlgewindeelement/Aluminiumdruckknopf, orange eloxiert
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/07.f9.30.050003060009.pdf
Previews
3D
Dimension
2D
Download CAD models