??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000305000 - Ball bearing bolt self-locking, with handle
Bill of material
05000305002
Article No.
-0.04/-0.08
mm
-0.6
mm
D2
mm
D3
21.5 mm
D4
14 mm
min.
mm
L2
mm
L3
18.7 mm
L4
mm
L5
100 mm
carrying capacity
500 N
Location hole H11
mm
max.
250
Material
Edelstahl/Aluminiumgriff und Aluminiumdruckknopf blau eloxiert
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/20.fe.b5.050003050009.pdf
Previews
3D
Dimension
2D
Download CAD models