??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SToxxparts
Description
05000301000 - Ball bearing bolt self-locking, stainless steel
Bill of material
05000301012
Article No.
-0.04/-0.08
mm
+0.6
mm
D2
mm
D3
mm
min.
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
carrying capacity
kN
carrying capacity
kN
carrying capacity
kN
max.
mm
Location hole H11
mm
max.
250 °C
Material
Edelstahl/Aluminiumdruckknopf, rot eloxiert
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/ba.ae.44.050003010009.pdf
Previews
3D
Dimension
2D
Download CAD models