05000283009
SToxxparts
05 C-Parts without standard
05000283000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000283000/05000283000.prj},{NB=05000283009},{ARTNR=05000283009},{D1=7/16},{D2=0.236},{F=22.5},{L1=0.433},{L2=0.421},{S=0.08},{D=7/16},{T=482},{MAT=Aluminiumhülse/Edelstahlfeder/Stahlstift, einsatzgehärtet, galvanisch verzinkt},{GEW=0.157}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
SToxxparts
Description
05000283000 - Side thrust piece, smooth, without sealing - INCH
Bill of material
05000283009
Article No.
05000283009
05000283009
D1
7/16
7/16
Zoll
D2
0.236
0.236
Zoll
Spring force
22.5
22.5
lb
-0.08
0.433
0.433
Zoll
L2
0.421
0.421
Zoll
Stroke
0.08
0.08
Zoll
Location hole H8
7/16
7/16
Zoll
max.
482
482
°F
Material
Aluminiumhülse/Edelstahlfeder/Stahlstift, einsatzgehärtet, galvanisch verzinkt
Weight
0.157
0.157
oz
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型