??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000282000 - Spring side thrust pad with spring plate, double sided
Bill of material
05000282001
Article No.
±1
mm
L2
mm
L3
mm
L4
mm
L5
mm
±0.5
mm
B2
mm
~
mm
H1
mm
±1
mm
H3
mm
R
mm
Stroke
1.5 mm
for screws
mm
Spring load
N
max.
250 °C
Material
Stahl/Federelement Edelstahl
Weight
g
Previews
3D
Dimension
2D
Download CAD models