??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000266000 - Precision indexing plunger with conical receiver and locking
Bill of material
05000266002
Article No.
Nominal diameter
mm
D1
mm
D2
mm
n6
mm
D4
mm
D5
mm
min.
6 mm
L2
mm
L3
mm
L4
13 mm
L5
mm
L6
mm
Spring load
N
Spring load
N
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen/Thermoplast
Color
schwarzgrau
Weight
g
Previews
3D
Dimension
2D
Download CAD models