??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000263000 - Precision indexing plungers with cylindrical receiver, without locking
Bill of material
05000263002
Article No.
-0.005/-0.01
mm
D2
mm
n6
mm
D4
mm
D5
mm
min.
10 mm
L2
mm
L3
mm
L4
13 mm
L5
mm
Spring load
N
Spring load
N
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen/Griffkugel Thermoplast
Weight
g
Previews
3D
Dimension
2D
Download CAD models