??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000260000 - Index bolt with screw-on flange horizontal, with locking, left
Bill of material
05000260002
Article No.
-0.05
mm
min.
mm
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
6 mm
H3
mm
K1
mm
K2
mm
K3
mm
K4
mm
L1
mm
L3
mm
Spring load
N
Spring load
N
max.
80 °C
Material
Zink- Druckguss, kunststoffbeschichtet/Stahlraststift, galvanisch verzinkt/Kunststoffriegel
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models