05000258003
SToxxparts
05 C-Parts without standard
05000258000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000258000/05000258000.prj},{NB=05000258003},{ARTNR=05000258003},{D1=8},{L2=12},{D2=20},{D3=40},{H=20},{K=22},{L1=69},{L4=52},{S=15},{F1=21},{F2=58},{T=80},{MAT=Stahl, brüniert/Stahlraststift, nitriert/Kunststoffkappe Thermoplast},{GEW=169}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
05000258000 - Index bolt with screw-on flange and plastic cap
Bill of material
05000258003
Article No.
05000258003
05000258003
-0.05
8
8
mm
L2
12
12
mm
D2
20
20
mm
D3
40
40
mm
H
20
20
mm
K
22
22
mm
L1
69
69
mm
L4
52
52
mm
S
15
15
mm
Spring force
21
21
N
Spring force
58
58
N
max.
80
°C
Material
Stahl, brüniert/Stahlraststift, nitriert/Kunststoffkappe Thermoplast
Weight
169
169
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型