??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000256000 - Retaining piece, for locking bolt and locking pin, fixing hole vertical to the locking bolt, stainless steel
Bill of material
05000256001
Article No.
D1
mm
D2
mm
D3
mm
D4
mm
±0.1
mm
L1
mm
L2
mm
L3
mm
S
mm
max.
250 °C
Material
Edelstahl/Edelstahlgewindestift, mit Messingbolzen
Weight
g
Previews
3D
Boyut
2D
CAD modeli indir