??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000247000 - Index plunger, with quick release knob, steel
Bill of material
05000247002
Article No.
-0.02/-0.04
mm
D2
mm
min.
mm
D3
30 mm
~
mm
L3
mm
L4
mm
SW
19 mm
Spring load
N
Spring load
N
max.
80 °C
Material
Stahl/PA6_Knopf/POM-Druckknopf
Weight
g
Previews
3D
Dimension
2D
Download CAD models