??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000231000 - Index plunger with screw-on flange, without locking
Bill of material
05000231001
Article No.
-0.02/-0.04
mm
L2
mm
B1
mm
B2
mm
-0.02/-0.1
mm
D3
mm
D4
mm
D5
mm
K
mm
L
mm
-0.15
2.5 mm
L4
mm
S
mm
Spring load
N
Spring load
N
max.
80 °C
Material
Zink-Druckguss, galvanisch verzinkt/Edelstahl vernickelt/PA6
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models