??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000227000 - Index plunger, short with hexagonal collar and locking
Bill of material
05000227001
Article No.
-0.02/-0.04
mm
D2
mm
D3
mm
~
mm
min.
mm
-0.15
mm
L4
mm
SW
mm
Spring force
N
Spring force
N
max.
80 °C
Material
Edelstahl/PA6
Color
schwarz
Weight
g
预览
3D
尺寸标注
2D
下载CAD模型