??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000226000 - Index plunger short with hexagonal collar, without locking
Bill of material
05000226001
Article No.
-0.02/-0.04
mm
D2
mm
D3
mm
~
mm
min.
mm
-0.15
mm
L4
mm
SW
mm
Spring load
N
Spring load
N
min.
80 °C
Material
Edelstahl/PA6
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models