??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
05000174001 - Spring sleeve with collar, rounded
Bill of material
05000174001
Article No.
05000174001
±0.05
3 mm
L0
13 mm
D2
4.1 mm
by F2
8.9 mm
L3
7 mm
Stroke
1.1 mm
Spring load
5.3 N
Spring load
7.2 N
Spring rate
1.75 N/mm
max.
250 °C
Material
Edelstahl
Weight
0.19 g
Previews
3D
Dimension
2D
Download CAD models